DINFL-FMW
1/2 rail medium rack filler plate 17cm (6.75in) White
DIN Rail Enclosures are agency-listed cabinets designed to accept any equipment installable to ANSI-standard DIN rail. This allows highly flexible installations which can be custom tailored to your specific application without the need for expensive custom cabinetry. Leviton DIN Rail Enclosures are well suited for the Omni-Bus™ line of DIN rail mount architectural controls and can be provided either ...