Leviton helps make fiber deployment easier, safer and cleaner. Available in three platforms, you can choose the density and capabilities you require: Opt-X HDX – 144 LC fibers per RU, e2XHD – 96 LC fibers per RU, and Opt-X SDX – 72 LC fibers per RU. And new Leviton Base12 universal polarity cassettes allow for the same interchangeable cassette on both ends of a Method B trunk in a fiber channel. This reduces the complexity of a fiber network and ensures consistent polarity.
Features of Leviton fiber cassettes include:
- Polarity options include method A, B and C, as well as Universal Polarity for optimal flexibility
- Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
- 12- or 24-Fiber MTP® connectors on the back, with up to 48 fibers with HDX MTP cassettes
- Full array of cassettes for HDX, e2XHD and SDX patching platforms meet every network density and requirement
Learn more about Universal Polarity fiber cassettes(se abre en una pestaña nueva) on our blog »