Loading...
Selected products added to your list. To view the list, Click here

AV Control

The Leviton IT/AV Control system uses HDBaseT™ and RS-232 with an Autoswitching Wallplate, HDBaseT Receiver and optional 8-Button Control Panel to extend HDMI and VGA signals up to 70 meters over a single category cable.
AV Control

The Leviton IT/AV Control system uses HDBaseT™ and RS-232 with an Autoswitching Wallplate, HDBaseT Receiver and optional 8-Button Control Panel to extend HDMI and VGA signals up to 70 meters over a single category cable. It is an easy-to-install, wall-based, flush-mounted system with self-contained power to minimize exposure to tampering or power disruption.

  • The Autoswitching HDBaseT Extender Wallplate connects, switches and extends two (2) HDMI, one (1) VGA and an audio input to displays or projectors in conference rooms, classrooms and control centers.
  • The 70m HDBaseT Receiver helps extend HDMI signals up to 70 meters (230 ft) over a single category-rated cable for applications in classrooms, conference rooms, control centers, and public venues where reliable high-definition video is needed.
  • The 8-Button Control Panel wallplate is an optional solution to control the Leviton Autoswitching HDBaseT Extender Wallplate. Use in classrooms and conference rooms to replace or augment IR remote controls.
  • The IR Y-Cable and Emitter Kit adds IR control capability to Leviton HDBaseT certified receivers to control projectors, displays, and amplifiers. The cable splits the IR output from the receiver to two emitters.

IT/AV Control System Applications:
» Solution Brief: IT/AV Systems with AV Control for Classrooms
» Solution Brief: IT/AV Systems with AV Control for Conference Rooms
» Solution Brief: IT/AV Systems for Huddle Spaces
» Solution Brief: IT/AV Splitter for Enterprise and Education
» Solution Brief: IT/AV Switcher for Enterprise and Education

Results 1-7 of 7