Control de circuito de CA, interruptor de botón a presión de arrancador fluorescente
388
40W-125V AC circuit control, fluorescent starter push button switch, with-nickel push button knob, knurl nut and bushing; 3/8-27 BY 11/32 inch long round male bushing, hex nut. UL/CSA estampado en la cubierta. Tuerca estriada ensamblada. Four 6 inch leads, 18awg AWM/TEW 105c 600v plastic, two black and two blue leads, free ends stripped 3/4 inch.