Leviton is an active participant on several standards committees and groups. These include TIA, IEEE, BICSI and others. For news related to standards we recommend you subscribe to our bi-monthly CrossTalk Newsletter or visit this page for our quarterly Standards Report. You might also consider checking out our White Paper Library for additional content and information on industry trends and technology.
Reports
Key Cabling Standards
IEEE
- IEEE Std. 802.3-2022 Standard for Ethernet*
- IEEE Std. 802.3bt-2018 4-pair POE (up to 90 watts)
- IEEE Std. 802.3cg-2019 10Mb/s Single Pair Ethernet
- IEEE Std. 802.3ck-2022 100 Gb/s, 200 Gb/s, and 400 Gb/s Electrical Interfaces
- IEEE Std. 802.3db-2022 100 Gb/s, 200 Gb/s, and 400 Gb/s Short Reach Fiber
- IEEE Std. 802.11-2020 Wireless LAN*
- IEEE Std. 802.11ax-2021 High Efficiency WLAN (Wi-Fi 6)
* Every 3 years, IEEE 802.3 and IEEE 802.11 are revised to include all amendments and maintenance work since the last publication.
TIA
Generic Standards
- ANSI/TIA-568.0-E Generic Premises Cabling
- ANSI/TIA-569-E Pathways and Spaces
- ANSI/TIA-606-D Administration
- ANSI/TIA-607-D Grounding and Bonding
- ANSI/TIA-758-B Outside Plant
- ANSI/TIA-862-C Intelligent Building Systems
- ANSI/TIA-5017 Physical Network Security
Premises Standards
- ANSI/TIA-568.1-E Commercial Cabling
- ANSI/TIA-570-D Residential
- ANSI/TIA-942-B Data Center Cabling
- ANSI/TIA-1005-A Industrial Cabling
- ANSI/TIA-1179-A Healthcare
- ANSI/TIA-4966 Education
Component Standards
- ANSI/TIA-568.2-D Copper Components
- ANSI/TIA-568.3-E Fiber Components
- ANSI/TIA-568.4-D Coaxial Components
- ANSI/TIA-1152-A Field Test Equipment 2GHz
- ANSI/TIA-1183-B Lab Test Equipment
Telecommunications System Bulletins
- TIA TSB-162-B Cabling for WAPs
- TIA TSB-184-A Power Delivery
- TIA TSB-5018 DAS
IEC ISO
Performance and Design
- ISO/IEC 11801-1 ED1: 2017 Generic Cabling Systems
- ISO/IEC 18598:2016+A1:2021 Management Systems
- ISO/IEC 30129:2015+A1:2019 Grounding and Bonding
Premises Standards
- ISO/IEC 11801-2 ED1: 2017 Office Premises Cabling
- ISO/IEC 11801-3 ED1: 2017 Industrial Cabling
- ISO/IEC 11801-4 ED1: 2017 Residential Cabling
- ISO/IEC 11801-5 ED1: 2017 Data Center Cabling
- ISO/IEC 11801-6 ED1: 2017 Distributed Building Cabling
Technical Reports
- ISO/IEC TR 11801-9904:2017 2.5G and 5GBASE-T Cabling
- ISO/IEC TR 11801-9910:2020 MPTL Cabling
Implementation
- IEC 14763-2 ED2: 2019 Planning and Implementation
Testing and Validation
- IEC 61935-2 ED3: 2010 Testing Copper Cables (4-pair)
- ISO/IEC 14763-3 ED2: 2014 Testing of Optical Fibre
BICSI
- BICSI 001 Educational Facilities
- BICSI 002 Data Center Design
- BICSI 003 BIM
- BICSI 004 Healthcare
- BICSI 005 ESS
- BICSI 006 Distributed Antenna Systems (DAS)
- BICSI 007 IoT/Intelligent Buildings
- BICSI 008 WLAN
- BICSI 009 Data Center Operations
- BICSI N1 ICT Installation
- BICSI N2 PoE Installation
- BICSI N3 Bonding & Grounding
- BICSI G1 Outside Plant (OSP) General Practices
- BICSI G2-1 OSP: Pole Setting
- BICSI G2-2 OSP: Aerial Cable Installation
- TDMM-2020 Telecommunications Distribution Methods Manual
- ITSIMM-2022 Information Technology Systems Installation Methods Manual
- TPMM-2016 Telecommunications Project Management Manual
- OSPDRM-2018 Outside Plant Design Reference Manual