Loading...
Product added to your list. To view the list, Click Here

OPT-X™ Unity Ultra Low Loss Conversion Fiber Harnesses

UNITY-ACH

Conversion harnesses connect to electronics with LC style ports and aggregates 10G and 25G ports to a 40G or 100G port. The harness will manage polarity to maintain the transmit and receive connections. The harness links an MTP® connector on one end with duplex LC connectors on the other end. The harnesses interface to QSFP+, QSFP28, and CXP transceivers. MTP Connectors feature ultra low loss to support maximum distance and multiple connection points while staying within IEEE low-loss limits.

Configure Conversion Harnesses »

Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Assembly Type : Fiber Harness

    Connector : MTP-MTP,MTP-LC

    Family : Opt-X Unity

    Fiber Type : OM3,OM4,OS2

    Length : 1 meter,2 meters,3 meters,5 meters,10 meters,Custom

  • Pre-terminated MTP to MTP connectors in Laser Optimized Multimode
  • Custom short length cable for cabinet/rack packing
  • Custom staggering available
  • MTP polarity options are TIA method A, B, or C
  • Used in conjunction with MTP brackets (Zero-U) or adapter plates
  • 100% factory tested, with test results included for each assembly
  • All assemblies labeled with serial number and length for traceability and easy re-order
  • Opt-X Unity MTP-LC conversion harnesses provide a simple way to break out 40GbE or 100GbE connections into individual 10GbE channels. They feature 8- and 12-fiber ultra-low loss connectors for networks requiring extended reach or multiple connection points.
  • Used in 12- or 24-fiber cabling systems
  • Color-coded boots

Related Videos

Opt-X Unity Fiber Optic Migration System

All Products