Wired Companion Device Features
Not a Stand-Alone Device
This device can only be used in 3-way or more installations and requires a primary Decora Smart® (Wi-Fi®, Z-Wave®, HomeKit or Zigbee®) or Decora Digital dimmer or fan speed control to operate.
Brightness/Fan Speed Display
Lights up to display the brightness or fan speed level. Tracks the main dimmer or fan speed control.
Rocker Switch
Separate ON/OFF switch allows the light or fan speed setting to remain at set level
Brightness/Fan Speed Control Bar
Press bar up or down to adjust brightness or fan speed level.
Locator LED
Illuminates when load is off, making it easy to locate in the dark.
Not a Stand-Alone Device
This device can only be used in 3-way or more installations and requires a primary Decora Smart® (Wi-Fi®, Z-Wave®, HomeKit or Zigbee®) or Decora Digital switch, dimmer or fan speed control to operate.
Rocker Switch
Tap the top to manually turn your lights or fan on, tap the bottom to turn them off.
Locator LED (DD0SR-DLZ only)
Illuminates when load is off making it easy to locate in the dark.
Explore our Wired Companion Devices
Choosing the Right Companion Device
Companion devices are intended to be used in 3-way or multi-location applications. They must be paired with a primary dimmer, switch or fan speed control in order to function. The chart below identifies companion devices and which primary devices they can be used with.
| Companion Dimmer, Use With: | Wi-Fi | Z-Wave Plus | ZigBee | Decora Digital |
| Primary Dimmer: | D26HD DWVAA | DZ6HD DZPD3 | DG6HD DG3HL | DDL06-1 DDM06 DDMX1 DDL06-B DDE06 DD710 |
| Primary Sensor: | D2MSD | - | - | - |
| Primary Fan Speed Control: | DW4SF | ZW4SF | - | DDF01 |
| Companion Switch, Use With: | Wi-Fi | Z-Wave Plus | ZigBee | Decora Digital |
| Primary Switch: | D215S D2SCS | DZ15S | DG15S | DDS15 |
| Primary Dimmer (On/Off Only): | D26HD DWVAA | DZ6HD | DG6HD | DDL06-1 DDM06 DDMX1 DDL06-B DDE06 DD710 |
| Primary Sensor: | D2MSD | - | - | - |
| Primary Fan Speed Control: | ZW4SF | - | - | DDF01 |
Featured Videos
DD00R Frequently Asked Questions
DD0SR-DLZ Frequently Asked Questions
DD0SR-1Z Frequently Asked Questions
Resources
How Can We Help?
Do you have questions about our Wired Companion Devices?