Surge-Protection, Standard AC Power Modules & J-Box Kits
- Fit in 14", 21", 28", and 42" Structured Media® Center enclosures
- Surge protected versions provide enhanced protection and EMI/RFI filtering per UL 1449 standards
AC Surge Module
- Includes six surge-protected NEMA 5-15P receptacles
- Allows six AC/DC power adapters to fit easily into Structured Media Center Enclosures
- Powers routers, switches, modems, volume controls, camera hubs, and other SMC mounted devices
DC Bus
- Eliminates need for more than two AC/DC power adapters
- Contains six 12 VDC power outputs at up 1500 mA total
- Contains three 24VDC power outputs at up to 1000 mA total including one F-connector
- Output power cables included for all but 24 VDC F-connector connection
Versatile DC Power Supply
- 120 VAC - 60 Hz input
- Six 12 VDC outputs with surge protection at 3.34A total
- Two NEMA 5-15 AC receptacles at 15 A total
Universal Mini DC Power Supply
- 90-264 VAC - 50/60 Hz input
- Nine 12 VDC outputs with surge protection at 3.34 A total
- One IEC AC power receptacle
- For North American and international use