Occupancy Sensor, Ultrasonic, Ceiling Mount, 500SF, Isolated Relay, White
OSC05-RUW
DISCONTINUED
Discontinued Product. Occupancy Sensor low voltage lighting control, Ceiling Mounted 8'-20', 500 sq ft, 24VAC/VDC, Ultrasonic, 1A 30VAC/DC Isolated Relay, Title 24 Compliant, USMCA Compliant, Color: Global White
Do you have a question about an
occupancy sensor or vacancy sensor? (se abre en una pestaña nueva)
...
UPC Code: 078477543498
Country of Origin : Mexico
Product Information
Updated
-
01/23/2024 View(se abre en una pestaña nueva)
-
10/08/2023 View(se abre en una pestaña nueva)
-
10/08/2023 View(se abre en una pestaña nueva)
-
10/08/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
02/12/2024 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
-
12/21/2023 View(se abre en una pestaña nueva)
Mechanical Specifications
Coverage (Sq.Ft.) : 500
Relay Type : Isolated Relay
Standards and Certifications
Color : True White
Title 24 Compliant : Yes
Electrical Specifications
Voltage : 24 VDC
Product Features
Color : True White
Coverage (Sq.Ft.) : 500
Product Line : OSC05
Sensor Type : Ceiling Mount
Technology : Ultrasonic
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Cafeteria, Computer Room, Office w/Cubicles, File Room, Partitioned Restroom, Warehouse Open Area, Work Space General, Workout Facility, Gymnasium, or Hallway
- mx24023
- us7800049
- usd561630
- usd573053
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
