Universal Panels allow a mix-and-match of e2XHD fiber and copper snap-in cassettes. Cassettes quickly snap in and pull out of the panel, making installation and changes easier than ever. Alignment tabs on the rear of the panel ensure cassettes are inserted correctly. Additional accessories are available for cable management and protection from dust and damage.
- Universal panels available in flat and angled options, supporting shielded, UTP, and fiber media in the same panel
- 1RU panels hold up to 48 fiber channels or 48 copper ports
- 1RU panels accept up to 8 copper cassettes; accepts up to 8 single height or 4 double height fiber cassettes
- Mini Panel accepts up to 2 copper or fiber cassettes for up to 12 copper or fiber ports
- Mount Mini Panel on the back rail of cabinet, on the wall, to a rack, or under the floor for maximum versatility
- Empty QUICKPORT™ cassettes are compatible with ATLAS-X1™ shielded and UTP jacks, and EXTREME™ UTP jacks
- Universal panels include provisions to bond panel to rack/cabinet
- Mounts on standard 19" racks or cabinets
- Rear cable manager includes cable management rings to help manage and route incoming fiber cables
- Angled panel cover protects cassettes mounted in the panel, and minimizes dust and debris behind the panel
- Cassette blank easily snaps into the rear of the panel and blocks any unused cassette openings
Product pages below. 1469242353385