Leviton's FASTCAM pre-polished connectors provide precision mechanical termination of single-mode or multimode fiber. No proprietary tools, no epoxy and no time-consuming hand polishing required, so installation takes just minutes. Strip the buffer, cleave and insert the fiber in the FASTCAM Connector, release the factory installed wedge clip and you have an immediate, low insertion loss connection. Verify the optical continuity of LC, SC, and ST connectors with the Leviton Visual Fault Locator (VFL). Use with FASTCAM Toolkit.
- Higher yields with Visual Fault Locator (VFL) compatible LC, SC, and ST connectors
- Available in multimode, laser optimized multimode, and single-mode connector styles
- Terminated on 250 μm or 900 μm buffered fiber and/or 2 or 3mm jacketed fiber
- Precision mechanical termination uses molded v-groove technology to retain and align the fiber
- Require no polishing or epoxy curing; provide immediate termination
- Use precision zirconia ferrules
- Designed for data center and other applications that require fast network deployment
- Pre-polished, field-installable connectors