Ideal for demanding mission-critical networks where security may be a concern, the Cat 6A Patch Cord delivers premium performance in high-density applications while providing superior alien crosstalk (AXT) suppression and protecting critical data from electromagnetic and radio frequency interference (EMI/RFI).
- 0.240" (6.096mm) OD cable
- 26 AWG, stranded conductors
- CMR rated
- Compact boot design to reduce installed bend radius
- Universal – Can be used in shielded or UTP applications
- Available in white, yellow, gray, black, red, green and blue