Zone cabling enclosures are the perfect solution for adding flexibility within an open-office architecture or data center environment. Choose from ceiling-mount or under-floor versions.
Download: Advantages of Zone Cabling Architectures for PoE (PDF)
Zone Enclosures
- Provide flexible consolidation point in ceiling or floor
- Simplify moves, adds, and changes
- Plenum-rated with included fire-rated foam sealing kits
- Significant reduction in cable pathway loading
- Use as a telecom enclosure (TE) for cabling flexibility
Ceiling Enclosures
- Install flush with drop ceiling
- Fully hinged drop-down doors support installed equipment and to open to face technician
- Active and passive styles available
2' x 2' Passive Raised-Floor Enclosures
- Fit in air handling space under 8" raised floors
- House two 4RU (8RU total) racks for standard 19" components
- Rotating patch panel mounting provides easy access to rear of panels