Leviton offers Loose Tube cables in a variety of constructions suitable for either indoor, indoor/outdoor or outside plant applications, and with fiber counts up to 432. These cables feature small, thin plastic tubes with as many as a dozen 250-micron coated fibers moving freely within each tube. This design protects the fiber from stresses applied to the cable in installation or service, and can be filled with water blocking materials to prevent moisture entry.