ADVENTUM™ cables feature a totally dry water-blocked, loose tube construction, that fully meets the rigors of the outdoor environment while offering exceptional fire performance for all Euroclass environments. ADVENTUM cables can be installed in virtually any environment, including outside plant, internal building applications, vertical riser installations, and data centers.
Universal Indoor/Outdoor Design
- ADVENTUM utilizes dry loose-tube technology with color coded buffer tubes and strength members that have been carefully engineered for a compact and robust design.
- Available with up to 144 bend insensitive single-mode or multimode optical fibers and can tolerate extreme temperatures (-40° to +75° C).
Faster, Easier Installation
- Cable core and buffer tubes contain an advanced, gel-free, water blocking technology that keeps water from penetrating the cable without the mess associated with wet gel constructions.
- ADVENTUM can be installed from "closet-to-closet" among buildings, achieving 25% savings over traditional gel filled OSP designs by eliminating the need for transition point terminations and system grounding requirements.
- Suitable for installation across buildings and campuses; on cable trays, inside ducts or lashed to a building.