RDT Cat 6A UTP cables feature a reduced outside diameter and deliver performance margins above the Cat 6A standard, making them ideal for cable upgrades, retrofit applications, or areas where space is at a premium.
- The industry's smallest Cat 6A cable
- Cable construction eliminates the cross-filler, increasing speed of installation and reducing jobsite waste
- Precision Twist Technology introduces controlled variation into the manufacturing twist operation for greater headroom performance
- Isolation wrap provides optimal heat management for high-PoE deployment
- Plenum cable jackets include Leviton's FLX-1™ advanced polymer technology for greater flexibility and easier routing through cable pathways.
RDT cable is part of two Leviton Cat 6A end-to-end systems: the ATLAS-X1™ RDT System, which includes the high-performance ATLAS-X1 jack, and the EXTREME™ RDT System, with the economical EXTREME jack. For more information about these systems, please contact your local sales representative.